IESNA:LM-63-2002
[TEST]P952850
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30419
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3332.5 3639.8 3974 4329.1 4636.4 4893.8 5089 5203.2 5221.9 5165.8
5107.7 5103.6 5138.8 5215.7 5396.3 5846.9 6966 8645.7 10142.7 11293
12177.5 13012.2 13765.9 14473.9 14949.4 14264.2 11546.3 8076.8 5585.3 3756
1584.2 502.5 238.8 103.8 33.2 0 0
3332.5 3646 3999 4341.5 4650.9 4908.4 5116 5230.2 5246.8 5197
5132.6 5130.5 5157.5 5236.4 5421.2 5774.2 6737.6 8375.8 10045.2 11237
12156.8 13082.8 13790.8 14484.3 14997.1 14554.9 12038.4 8595.9 5853.1 3895.1
1686 546.1 278.2 122.5 43.6 0 0
3332.5 3641.8 3984.4 4314.6 4609.4 4854.4 5043.3 5161.7 5174.1 5130.5
5082.8 5074.5 5103.6 5182.5 5358.9 5689.1 6471.8 7948.1 9609.1 10900.6
11855.7 12860.6 13813.6 14687.8 15426.9 15638.7 13944.5 10850.8 7321 4754.7
2200.9 867.9 487.9 269.9 124.6 41.5 0
3332.5 3616.9 3934.6 4250.2 4516 4742.3 4922.9 5016.3 5047.5 5028.8
4993.5 4989.4 5014.3 5051.6 5155.5 5365.2 5722.3 6544.5 7948.1 9559.3
10991.9 12322.9 13680.8 14959.8 16182.7 17137.8 17783.5 17835.4 16718.4 13263.4
7453.9 2668 1071.4 573.1 263.7 60.2 0
3332.5 3575.4 3855.7 4144.3 4395.5 4609.4 4779.6 4893.8 4945.8 4958.2
4956.1 4968.6 5003.9 5037.1 5103.6 5255.1 5520.9 5921.6 6671.2 7937.7
9592.5 11359.5 13136.8 14986.8 16512.8 17953.8 19367.8 20947.8 22179.1 21273.8
16830.5 9270.7 3648.1 1632 689.3 70.6 0
3332.5 3552.6 3799.6 4048.8 4277.2 4486.9 4657.1 4790 4862.7 4914.6
4952 5012.2 5103.6 5176.2 5244.7 5352.7 5583.2 5952.8 6517.5 7208.9
8228.4 9563.5 11083.3 12715.3 14399.2 16265.8 18350.4 20798.3 24170.2 26173.9
23946 17999.5 9789.8 3492.3 867.9 49.8 0
3332.5 3540.1 3783 4034.3 4256.4 4466.1 4646.8 4777.6 4856.5 4906.3
4958.2 5018.4 5105.6 5182.5 5263.4 5383.9 5608.1 5971.4 6540.4 7273.3
8251.2 9559.3 11043.9 12642.6 14359.7 16247.1 18377.4 20954 24166.1 26053.4
23620 17654.8 9742 3562.9 857.5 56.1 0
3332.5 3498.6 3697.9 3915.9 4125.6 4329.1 4511.8 4665.5 4775.5 4860.6
4949.9 5057.9 5176.2 5275.9 5373.5 5512.6 5736.8 6083.6 6598.5 7300.3
8193.1 9285.2 10595.4 12104.8 13811.6 15732.1 17829.2 20094.5 22876.7 25002.8
22096 13799.1 6260.1 2130.3 506.6 43.6 0
3332.5 3471.6 3621.1 3793.4 3980.3 4169.2 4356.1 4520.1 4669.6 4800.4
4937.4 5068.3 5192.8 5302.9 5427.5 5608.1 5867.6 6268.4 6870.5 7692.7
8780.7 10078.4 11583.7 13228.1 14901.6 16662.3 18470.8 20391.4 22301.6 22945.2
20387.2 13664.1 5878 1762.8 710.1 197.2 0
3332.5 3423.8 3531.8 3656.4 3812.1 3982.3 4148.5 4320.8 4478.6 4638.5
4800.4 4947.8 5072.4 5205.3 5346.5 5514.7 5776.3 6195.7 6843.5 7788.2
9017.4 10435.5 11953.3 13491.8 15024.1 16562.7 18146.9 19664.7 20356.1 19037.6
14990.9 7520.4 2030.6 770.3 419.4 116.3 0
3332.5 3374 3428 3515.2 3631.5 3758.1 3909.7 4057.1 4217 4366.5
4540.9 4709.1 4875.2 5049.6 5230.2 5446.1 5743.1 6204 6897.5 7933.6
9293.5 10906.8 12464 13805.3 14966 16064.4 16957.2 17168.9 16089.3 13145.1
8201.4 2998.2 602.1 184.8 64.4 22.8 0
3332.5 3349.1 3371.9 3438.4 3533.9 3639.8 3766.4 3897.2 4038.4 4190
4351.9 4518 4700.7 4887.6 5095.2 5344.4 5670.4 6150 6822.7 7744.6
8980 10412.7 11727 12545 12920.8 12989.4 12711.1 11830.8 10217.5 7833.9
4611.5 1569.7 357.1 101.7 29.1 12.5 0
3332.5 3315.9 3317.9 3353.2 3417.6 3496.5 3592 3693.7 3795.5 3891
3996.9 4094.5 4208.7 4318.7 4439.1 4584.5 4798.3 5134.7 5666.2 6440.7
7435.2 8444.3 9139.9 9237.5 8681 7647 6168.7 4331.2 2468.7 1129.5
483.8 182.7 68.5 27 12.5 2.1 0
3332.5 3257.7 3214.1 3189.2 3168.4 3131.1 3066.7 2965 2830 2670.1
2487.4 2294.3 2101.2 1928.9 1796 1698.4 1627.8 1600.8 1739.9 2061.8
2418.9 2711.7 2695 2221.6 1557.2 1038.2 718.4 500.4 334.3 207.6
130.8 83.1 41.5 16.6 4.2 0 0
3332.5 3203.7 3104.1 2979.5 2800.9 2578.8 2317.2 2024.4 1712.9 1407.7
1185.6 1069.3 1044.4 1054.8 1090.1 1121.2 1146.1 1148.2 1121.2 1065.1
1002.9 940.6 874.1 801.5 705.9 587.6 458.9 330.1 247.1 180.6
116.3 68.5 27 10.4 4.2 0 0
3332.5 3156 2977.4 2738.6 2410.6 2051.4 1675.6 1343.4 1152.3 1088
1054.8 1025.7 1002.9 980 967.6 959.3 948.9 926 876.2 803.5
730.9 658.2 587.6 506.6 425.6 355 303.1 257.5 203.5 139.1
70.6 35.3 16.6 6.2 0 0 0
3332.5 3108.2 2857 2475 2051.4 1621.6 1283.2 1154.4 1117.1 1085.9
1054.8 1023.6 992.5 961.3 915.6 863.7 803.5 732.9 656.1 581.4
510.8 448.5 398.7 359.2 321.8 286.5 249.2 197.2 135 91.4
60.2 33.2 14.5 6.2 0 0 0
3332.5 3079.2 2736.6 2290.2 1787.7 1364.1 1191.8 1156.5 1123.3 1088
1058.9 1023.6 986.2 940.6 882.4 809.8 730.9 649.9 564.8 481.7
413.2 369.6 338.4 309.4 278.2 247.1 211.8 168.2 132.9 105.9
76.8 49.8 16.6 2.1 0 0 0
3332.5 3037.6 2620.3 2090.8 1571.8 1264.5 1196 1162.7 1129.5 1094.2
1063.1 1029.8 990.4 936.4 863.7 786.9 693.5 600.1 498.3 425.6
377.9 348.8 326 301.1 274.1 240.9 199.3 164 137 108
78.9 49.8 14.5 0 0 0 0
3332.5 3033.5 2582.9 2014 1488.7 1252 1208.4 1173.1 1137.8 1104.6
1071.4 1034 994.5 936.4 865.8 772.4 666.5 560.6 473.4 407
365.4 338.4 313.5 286.5 255.4 215.9 172.3 143.3 116.3 89.3
60.2 33.2 8.3 0 0 0 0
3332.5 3033.5 2555.9 1972.5 1453.4 1252 1216.7 1181.4 1142 1104.6
1071.4 1036.1 996.6 944.7 878.3 786.9 674.8 562.7 467.2 396.6
355 330.1 305.2 276.1 240.9 191 147.4 122.5 99.7 74.7
47.8 18.7 2.1 0 0 0 0
3332.5 3043.9 2568.4 1978.7 1453.4 1252 1216.7 1181.4 1144 1108.7
1073.4 1038.2 1000.8 950.9 884.5 782.8 670.6 554.4 458.9 390.3
353 328.1 301.1 274.1 236.7 178.6 139.1 116.3 91.4 66.4
41.5 14.5 0 0 0 0 0
